For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVU VA - Screw-in fitting, straight
Bill of material
XVU NW 20 HL 1 1/16 VA
DES
Identifier
XVU NW 20 HL 1 1/16 VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G
Thread G
UN 1.1/16" -12
L2
Length L2
16.5 mm
L7
Length L1
24 mm
OR
O-ring OR
23.47 x 2.95 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.